发布您的产品
Model 1212SFV Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled
Model 1212SFV Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled
Model 1212SFV Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled
Model 1212SFV Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled
Model 1212SFV Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled

    Model 1212SFV Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled

    Vandal Resistant Filtered Bottle Filling Station and Hi-Lo ADA Drinking Fountain Chilled

    The Haws 1212SFV vandal-resistant bottle filling station with dual ADA fountain provides chilled filtered water through a durable, tamper-resistant design built for indoor spaces. This Hi-Lo (Dual Station) unit meets ADA accessibility standards and includes concealed fasteners and impact-resistant components for long-lasting security. Certified to ANSI/NSF standards, the 1212SFV is ideal for schools, office buildings, and other high-use indoor facilities. Sensor activated bottle filler allows for hands free operation, and intuitive LED electronic display keeps the user informed with how many plastic bottles have been saved.

    Vandal Resistant Features

    • Stainless Steel Bubbler Head
      • Industry leading Vandal Resistant Anti-Rotational Bubbler Head
    • Push Button Operation
      • Features our industry leading 5874PB, an all-stainless steel valve body machined out of solid stainless steel bar stock
    • Best-in-Class Bottle Filler Sensor
      • Resistant to scratching from knives or razors, abrasion, dirt and regular use buildup

    Filtration

    • Included 6428 filter provides ANSI/NSF certified filtration for Lead/Microplastics/Taste and Odor. Can be upgraded to ANSI/NSF certified PFAS/PFOA 6445 filter.

    Product Features

    • Hands-free sensor operated bottle filler
    • LED illuminated bottle fill area
    • Quick 1.1 GPM fill rate (depending on incoming pressure) for bottle filler
    • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
    • Energy-saving mode powers down unit after 2 hours of inactivity.
    • Durable, easy to clean 304 stainless steel skin
    • Retrofit installation compatibility over many existing water coolers
    • 100% lead free waterways
    • Unique basin design reduces water splashing and simplifies cleaning
    • Galvanized steel frame
    • Rated for indoor use
    • Designed and assembled in the USA

    CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. FCC and CAN ICES - 3(A)/NMB-3(A). Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

    Certifications

    • CSA Certified
    • ADA Compliant
    • NSF/ANSI/CAN 61-2020 with Q ≤ 1
    规格
    • Model 1212SFV vandal resistant, filtered, wall-mounted chilled indoor wall-mount indoor unit with dual fountain design in 304 satin-finish stainless steel. Features include vandal-resistant stainless steel anti-rotational bubbler heads, model 5874 solid bar stock steel push button, and scratch resistant LED-illuminated bottle filler. The 3000-gallon (11,356 L) filter with Electronic Lifecycle Control turns filter indicator light off when capacity is reached. Energy-saving mode powers down unit and lights after 2 hours of inactivity; programmable for specific days of the week. Digital LED interface displays status and error codes. Bottle filler drains to waste and auto-purges after 24 hours of non use.

    技术规格
    • 唯一参考1212sfv-vandal-resistant-filtered-bottle-filling-station-and-hi-lo-ada-drinking-fountain-chilled
    • 产品系列Drinking Fountains/Coolers
    • 产品组Wall Mounted Drinking Fountains
    • 类型对象(单个对象)
    • 发布日期2026-04-22
    • 版本号1
    相关
    • 设计国家/地区United States
    • 制造国家/地区United States
    分类
    • BIMobject 类别卫生 - Drinking fountains
    • IFC 分类卫浴终端
    • Uniclass 2015 代码Pr_40_20_87_24
    • Uniclass 2015 说明Drinking fountains
    • CSI MasterFormat 2014 代码22 47 13
    • CSI MasterFormat 2014 标题Drinking Fountains
    • OmniClass 编号23-31 31 00
    • OmniClass 标题Drinking Fountains

    发售地区

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Revit 版 Design App

    只需单击一下,即可将族直接加载到您的 Revit 模型中

    获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

    • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
    • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
    • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)