我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

AAC-Element 4-0,50/0,13

唯一参考号: Element_AAC_4_050_013
品牌: H+H Porenbeton
产品系列: Autoclaved aerated concrete masonry
产品组: Aerated concrete blocks
发布日期: 2019-01-11
版本号: 1
类型: 对象(单个对象)
下载 (5)
Aerated concrete block for handling with crane equipment. AAC block with high load capacity, excellent thermal insulation and perfect fire protection. Fast completion of masonry for maximum efficiency on the construction site.

wall thicknesses: 240, 300, 365, 425, 480, 500


材料(主): Autoclaved aerated concrete
材料(次):
设计于: Germany
制造于: Germany

BIMobject类别: Building Materials - Bricks & Blocks
IFC分类: Block
UNSPSC名称: Blocks
UNSPSC代码: 301315
Uniclass 1.4 代码: L322
Uniclass 1.4 描述: Blocks
Uniclass 2.0 代码: PR-80-50-05
Uniclass 2.0 描述: Autoclaved Aerated Concrete (Aac) Blocks
Uniclass 2015 代码: Pr_20_93_52_05
Uniclass 2015 描述: Autoclaved aerated concrete (AAC) blocks
NBS Reference 代码: 80-50-05
NBS Reference 描述: Autoclaved Aerated Concrete (Aac) Blocks
OmniClass编号: 23-13 21 00
OmniClass标题: Blocks and Bricks
这个产品提供于:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

名称
Application external_walls ; load_bearing ; non_load_bearing ; inner_walls ; one_family_houses ; terraced_houses ; residential_buildings ; multi_family_houses ; non_residential_buildings
Framing monolithic_facades_with_plastering ; multi_shell_walls
Masonry Unit Grade blocks ; wall_blocks ; wall_elements ; thinthlaye_mortar

所有 BIM 对象都来自于得到确认和批准的真实制造商