发布您的产品
Quattro Performance Theater & Auditorium Seating

Quattro Performance Theater & Auditorium Seating

PERFORMANCE SERIES - POLYMER

Quattro Performance Series Polymer seats are fashioned in school-proof polymer with style that adds a touch of class to auditoriums. Each part is easy to replace, and the seats are easy to upgrade with shared Quattro components.

All Performance Series chairs are available with optional tablet arm, including our new TR-1 Tablet when equipped with our Traditional steel stanchion. The TR-1’s large (110 Sq.In.) tablet stows completely within the chair space, and yet provides more seating space for the user when in use than traditional tablets. It’s panic proof operation features a controlled return mechanism to ensure smooth, quiet operation. Customize your Performance Series Polymer seats with a plain, jungle or crescent style back. Available with cast aluminum, steel or traditional steel stanchions.

PERFORMANCE SERIES - PLYFORM

Blending classic plywood design with advanced Hussey performance and safety, the Quattro® Performance Series Plyform stands up to the rigors of your school environment. The seats and backs are made from 11-ply cross-banded plywood. Flat-sided traditional oval steel stanchions add strength as well as style. Plus, our signature seat back design extends below the seat to keep toes from getting pinched.

All Performance Series chairs are available with optional tablet arm, including our new TR-1 Tablet when equipped with our Traditional steel stanchion. The TR-1’s large (110 Sq.In.) tablet stows completely within the chair space, and yet provides more seating space for the user when in use than traditional tablets. It’s panic proof operation features a controlled return mechanism to ensure smooth, quiet operation. Customize your Performance Series Polymer seats with a plain, jungle or crescent style back. Available with cast aluminum, steel or traditional steel stanchions.

规格
  • FEATURES

    1. Stanchions
    2. Armrests
    3. Back Options
    4. Chair Id
    5. Colors
    6. Foot Caps And Polymer Accents
    7. End Panels
    8. Wood Varieties
    9. Widths And Heights
    10. Tablet Arms
技术规格
  • 唯一参考quattro-performance-theater-and-auditorium-seating
  • 产品系列Seating Solutions
  • 产品组Fixed Seating
  • 类型对象(单个对象)
  • 发布日期2023-07-31
  • 版本号1
相关
  • 主材料Polymer
  • 设计国家/地区United States
  • 制造国家/地区United States
分类
  • BIMobject 类别运动和娱乐 - 体育场座位
  • IFC 分类家具
  • ETIM 代码EG017960
  • ETIM 名称Furniture
  • Uniclass 2015 代码Ac_40_65_05
  • Uniclass 2015 说明Audience seating
  • CSI MasterFormat 2014 代码12 61 00
  • CSI MasterFormat 2014 标题Fixed Audience Seating
  • OmniClass 编号23-21 25 11 11 11
  • OmniClass 标题Fixed Audience Seating

发售地区

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States