發佈您的產品
Varya 4.3PP
Varya 4.3PP
Varya 4.3PP
Varya 4.3PP

    Varya 4.3PP

    4-spoke swivel counter stool with polypropylene seat and back, and steel base. Greenguard Certified.

    規格
    • Designed by Simon Pengelly, the VARYA collection is a truly transversal and functional family of chairs that easily crosses the boundary between public and domestic spaces. The VARYA family configure one of the largest and most complete ranges on the market. With an elegant and refined design, VARYA allows to furnish different types of spaces with the same family of seating, keeping always coherent project aesthetic. Different, chairs, armchairs, stools and benches are generated by combining comfortable seats with an extense range bases. The broad variety of combinations, together with the extensive range of available finishes, allow for endless possibilities of customization without altering the unique character and timeless spirit of this original family designed for inhabiting the most diverse array of settings and contexts.

    技術規格
    • 唯一參考varya-4-3-PP
    • 產品系列Sandler
    • 產品組合Inclass Collection
    • 類型对象(单个对象)
    • 發佈日期2023-02-23
    • 版本號1
    • 高度 (inch)35.8
    • 寬度 (inch)16.1
    • 深度 (inch)16.9
    相關
    • 主材料粉末涂层钢
    • 次要材料聚丙烯
    • 設計國家/地區西班牙
    • 製造國家/地區西班牙
    • 淨重 (Lbs)10.58
    分類
    • BIMobject 類別家具 - 椅子、凳子和长凳
    • IFC 分類家具
    • ETIM 代碼EG017960
    • ETIM 名稱Furniture
    • UNSPSC 名稱Furniture and Furnishings
    • UNSPSC 代碼56
    • Uniclass 2015 代碼Pr_40_50_12
    • Uniclass 2015 說明Chairs, seats and benches
    • CSI MasterFormat 2014 代碼12 52 13
    • CSI MasterFormat 2014 標題Chairs
    • OmniClass 編號23-21 23 13 17
    • OmniClass 標題Residential Stools
    • CSI UniFormat II 代碼E2020
    • CSI UniFormat II 標題Movable Furnishings

    發售地區

    北美
    美國