发布您的产品
Gris 2700 Sable
Gris 2700 Sable

    Gris 2700 Sable

    Collection Futura 2014-2017 is designed in collaboration with leading style and innovation consultants Peclers-Paris. The smooth, textured and metallic effects, represent the moods and social trends influencing contemporary architecture. Five distinct color palettes characterize the range and comprise the dense and pigmentary tones of Ex-Natura, the calm palette Sublimed, the bright highenergy tones of Bold Energy, the low-key gently faded Soft Industry and the intense shimmers and shot reflections of Explosive. Featuring 53 special effects, the Collection Futura 2014-2017 range is based on Interpon D2000 technology, which delivers long term performance, superior gloss retention, maximum film integrity and resistance to color change. Each product has been carefully assembled from multiple ingredients to achieve an unrivalled depth of finish. The result is a long life high durability surface that retains its appearance and requires minimal maintenance for many years to come. Collection Futura 2014-2017 meets the demanding weathering requirements of the leading industry specifications Qualicoat class 2, GSB Master, and AAMA 2604, as well as BS EN 12206. Caution about the colors on the screen: We have tried to make the colors and finishes to the screen as close as possible to our products. However, we can not guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters. Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.
    技术规格
    • 唯一参考AKZ010032
    • 类型对象(单个对象)
    • 发布日期2020-01-29
    • 版本号1
    相关
    • 主材料金属
    分类
    • BIMobject 类别建筑材料 - 油漆和清漆

    发售地区

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Revit 版 Design App

    只需单击一下,即可将族直接加载到您的 Revit 模型中

    获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

    • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
    • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
    • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)