AWC129 - All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LFAWC129 - All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LFAWC129 - All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LFAWC129 - All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LFAWC129 - All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LF
查看前一组图片
查看下一组图片

AWC129 - All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LF

All-Weather Compact 2-Way Coaxial Loudspeaker with 12" LF - AWC129

The AWC129 is a compact, coaxial-driver, 2-way, highly weather-resistant full-range loudspeaker system which is ideal for speech and music in a wide variety of applications, including sports facilities, racetracks, stadiums, fairgrounds, rodeos, skating rinks, themed entertainment venues, cruise ships, water parks, outdoor background music/paging systems, swimming pools, and a wide variety of other outdoor or indoor venue types.

FEATURES

  • Highly weather-resistant IP56 rating
  • Consistent 90° x 90° broadband pattern control
  • Components: • 300 mm (12 in) woofer with Kevlar-reinforced cone and 75 mm (3 in) voice coil. • 25 mm (1 in) exit compression driver with unique patented design and high temperature polymer diaphragm.
  • Extraordinary clarity for speech, with extended frequency response for music.
  • Advanced high-slope crossover network for constant coverage and smooth, natural midrange.
  • 400 Watt power handling (average continuous pink noise) with high sensitivity provides high SPL capability.
  • High-power passive crossover network.
  • Overload protection
  • 55 Hz – 20 kHz frequency response.
  • 200 Watt 70V/100V multi-tap (built-in transformer)  direct 8Ω low-impedance.


技术规格
  • 唯一参考AWC129-All-Weather-Compact-2-Way-Coaxial-Loudspeaker-with-12-LF
  • 产品系列Installed Sound
  • 产品组Point Source Speakers
  • 类型对象(单个对象)
  • 发布日期2020-01-06
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 音频电子
  • IFC 分类对象
  • UNSPSC 名称Audio and visual presentation and composing equipment
  • UNSPSC 代码4511
  • Uniclass 2015 代码Pr_70_75_36_50
  • Uniclass 2015 说明Loudspeakers
  • CSI MasterFormat 2014 代码11 52 00
  • CSI MasterFormat 2014 标题Audio-Visual Equipment
  • OmniClass 标题Loudspeakers
  • OmniClass 编号23-37 15 29 11 13

发售地区

北美
安圭拉
安提瓜和巴布达
阿鲁巴
巴巴多斯
伯利兹
百慕大
英属维尔京群岛
加拿大
荷蘭加勒比區
开曼群岛
法属圣马丁
哥斯达黎加
古巴
库拉索
多米尼克
多米尼加共和国
萨尔瓦多
格陵兰岛
格林纳达
瓜德罗普
危地马拉
海地
洪都拉斯
牙买加
马提尼克
墨西哥
蒙塞拉特岛
尼加拉瓜
巴拿马
波多黎各
圣基茨和尼维斯
圣卢西亚
圣皮埃尔和密克隆群岛
聖文森與格瑞那丁
圣巴泰勒米
荷属圣马丁
巴哈马
特立尼达和多巴哥
特克斯和凯科斯群岛
美属维尔京群岛
美国