PD6322/43 /64 /66 /95 - Precision Directivity Full Range Three-Way LoudspeakersPD6322/43 /64 /66 /95 - Precision Directivity Full Range Three-Way LoudspeakersPD6322/43 /64 /66 /95 - Precision Directivity Full Range Three-Way LoudspeakersPD6322/43 /64 /66 /95 - Precision Directivity Full Range Three-Way LoudspeakersPD6322/43 /64 /66 /95 - Precision Directivity Full Range Three-Way Loudspeakers
查看前一组图片
查看下一组图片

PD6322/43 /64 /66 /95 - Precision Directivity Full Range Three-Way Loudspeakers

Precision Directivity Full Range Three-Way Loudspeakers - PD6322/43 /64 /66 /95

The PD6322 Precision Directivity full range, three-way loudspeakers are designed for applications requiring high output sensitivity with excellent pattern control. They can be utilized standalone in demanding music or speech systems where low frequency extension to 40 Hz is required.

FEATURES

  • Two high power 300 mm (12 in) transducers in a compact slot-loaded configuration for low frequency extension to 40 Hz.
  • High power CMCD™ Cone Midrange Compression Driver provides high sensitivity and high continuous SPL capability along with low distortion, extended bandwidth and improved phase coherence.
  • Large format neodymium HF driver provides clear, intelligible high frequency projection.
  • Large PT™ Progressive Transition™ waveguides provide consistent pattern control, low distortion at high SPL levels and smooth frequency response.
  • Rotatable mid and high frequency waveguides allow either horizontal or vertical cabinet orientation.
  • Sophisticated, steep-slope passive mid high crossover network with switchable tri-amp/bi-amp crossover modes.


技术规格
  • 唯一参考PD6322-43-64-66-95-Precision-Directivity-Full-Range-Three-Way-Loudspeakers
  • 产品系列Installed Sound
  • 产品组Point Source Speakers
  • 类型对象(单个对象)
  • 发布日期2020-01-06
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 音频电子
  • IFC 分类对象
  • UNSPSC 名称Audio and visual presentation and composing equipment
  • UNSPSC 代码4511
  • Uniclass 1.4 代码L76116
  • Uniclass 1.4 说明Loudspeakers
  • Uniclass 2.0 代码PR-75-06-49
  • Uniclass 2.0 说明Loudspeakers
  • Uniclass 2015 代码Pr_70_75_36_50
  • Uniclass 2015 说明Loudspeakers
  • NBS 参考代码75-06-49
  • NBS 参考描述Loudspeakers
  • CSI MasterFormat 2014 代码11 52 00
  • CSI MasterFormat 2014 标题Audio-Visual Equipment
  • OmniClass 编号23-37 15 29 11 13

发售地区

北美
安圭拉
安提瓜和巴布达
阿鲁巴
巴巴多斯
伯利兹
百慕大
英属维尔京群岛
加拿大
荷蘭加勒比區
开曼群岛
法属圣马丁
哥斯达黎加
古巴
库拉索
多米尼克
多米尼加共和国
萨尔瓦多
格陵兰岛
格林纳达
瓜德罗普
危地马拉
海地
洪都拉斯
牙买加
马提尼克
墨西哥
蒙塞拉特岛
尼加拉瓜
巴拿马
波多黎各
圣基茨和尼维斯
圣卢西亚
圣皮埃尔和密克隆群岛
聖文森與格瑞那丁
圣巴泰勒米
荷属圣马丁
巴哈马
特立尼达和多巴哥
特克斯和凯科斯群岛
美属维尔京群岛
美国