PRX715 - 15" Two-Way Full-Range Main System/Floor MonitorPRX715 - 15" Two-Way Full-Range Main System/Floor MonitorPRX715 - 15" Two-Way Full-Range Main System/Floor MonitorPRX715 - 15" Two-Way Full-Range Main System/Floor MonitorPRX715 - 15" Two-Way Full-Range Main System/Floor MonitorPRX715 - 15" Two-Way Full-Range Main System/Floor MonitorPRX715 - 15" Two-Way Full-Range Main System/Floor Monitor
查看前一组图片
查看下一组图片

PRX715 - 15" Two-Way Full-Range Main System/Floor Monitor

15" Two-Way Full-Range Main System/Floor Monitor - PRX715

The 2-way 15" is the most recognizable form of portable PA loudspeakers and offers the perfect balance between size and performance. The PRX715 truly is an exception; it’s small, light weight, versatile and powerful.

FEATURES

  • 136 dB peak SPL
  • 15" Differential Drive® low-frequency driver for low-distortion and higher SPL
  • 1.5" diameter next generation JBL neodymium compression driver
  • JBL designed waveguide for accurate coverage
  • Efficient Class-D amplifier technology
  • Optimized EQ for monitor or front-of-house applications
  • DSP input section, crossover, dynamic limiting, component optimization, selectable system EQ
  • Line level and direct microphone input capability
  • Professional XLR-1/4" combination inputs, RCA inputs, and XLR loop-through
  • Multi-angle enclosure for main PA or floor monitor applications
  • Integrated 36 mm pole mount socket with angle down tilt
  • Injection molded handle with backing cup for easy transport
  • Integrated M10 suspension points for easy setup
  • Lightweight poplar plywood cabinets made structurally sound with tongue and groove joints and protected by JBL’s tour proven DuraFlex™finish.
  • Cloth backed, dent-resistant 16 gauge steel grilles

APPLICATIONS

  • The 2-way 15" offers the perfect balance between size and performance. The PRX715 truly is an exception; it’s small, light weight, versatile and powerful. The performance and asymmetrical design make this a perfect choice for musicians, entertainers and DJ’s when portability is key, or when hung by the suspension points, an exceptional light-duty installation speaker. All PRX700 Series speakers were designed to excel in sound reinforcement where challenging audio environments and loud volumes are the norm. For applications requiring full bandwidth sound reproduction, the PRX715 delivers the optimum balance. For live music, recorded music playback and speech the user has the option of tailoring the EQ. A microphone can be directly connected to the speaker input for quick PA applications. Coupled with a PRX700 sub-woofer the system becomes an efficient, full-range sound system.
  • The PRX715 is comprised of 15" 275G Differential Drive® woofer, a 2408H-2 37.5 mm (1.5 in) annular polymer diaphragm, neodymium compression driver mounted to a 90° by 50° horn, all driven by 1500 watt Class-D power amplifier. Sophisticated DSP is at the core of a fully featured input section, providing user selectable system EQ, protection, input sensitivity selection, cross-over functionality, dynamic limiting and discrete component optimization.
  • All PRX700 cabinets are built from a combination of 25mm (on the top and bottom for added rigidity) and 18mm, strong, light-weight poplar plywood made structurally sound with tongue and groove joints. All PRX700 Series cabinets are protected by JBL’s tour proven DuraFlex™ finish. Grilles are made from dent-resistant 16 gauge steel and handles are made from light-weight glass-filled nylon for added strength and durability. All M10 suspension points are constructed from 14 gauge steel and have been tested with a yield-strength of 1000 lbs. each.
  • The amplifier input panel offers XLR or ¼ inch jack compatibility and a sensitivity switch provides extra flexibility, making it possible to connect literally any sound source without using a mixer. Signal present and overload lights indicate the system status and assist in setting the optimum level via the level control knob.


技术规格
  • 唯一参考PRX715-15-Two-Way-Full-Range-Main-System-Floor-Monitor
  • 产品系列Vintage
  • 产品组Portable Sound
  • 类型对象(单个对象)
  • 发布日期2020-01-06
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 音频电子
  • IFC 分类对象
  • UNSPSC 名称Audio and visual presentation and composing equipment
  • UNSPSC 代码4511
  • Uniclass 2015 代码Pr_70_75_36_50
  • Uniclass 2015 说明Loudspeakers
  • CSI MasterFormat 2014 代码11 52 00
  • CSI MasterFormat 2014 标题Audio-Visual Equipment
  • OmniClass 标题Loudspeakers
  • OmniClass 编号23-37 15 29 11 13

发售地区

北美
安圭拉
安提瓜和巴布达
阿鲁巴
巴巴多斯
伯利兹
百慕大
英属维尔京群岛
加拿大
荷蘭加勒比區
开曼群岛
法属圣马丁
哥斯达黎加
古巴
库拉索
多米尼克
多米尼加共和国
萨尔瓦多
格陵兰岛
格林纳达
瓜德罗普
危地马拉
海地
洪都拉斯
牙买加
马提尼克
墨西哥
蒙塞拉特岛
尼加拉瓜
巴拿马
波多黎各
圣基茨和尼维斯
圣卢西亚
圣皮埃尔和密克隆群岛
聖文森與格瑞那丁
圣巴泰勒米
荷属圣马丁
巴哈马
特立尼达和多巴哥
特克斯和凯科斯群岛
美属维尔京群岛
美国