发布您的产品
Window opening inside with 2 fixed
Window opening inside with 2 fixed
Window opening inside with 2 fixed
    K.LINE

    Window opening inside with 2 fixed

    5.0 星(最高 5 星)5.0(5 评价)
    Window opening inside : Inwards opening 1 or 2 leafs, with or without one tilt&turn leaf and bottom hung opening Complete thermal break (frame, opening and threshold) Clipped window sill after frame mounting Glazing thickness of 24, 30, 42 or 48 mm (double or triple). Insulated glazing with argon filling
    规格
    • Bicolor (white inside / outside color) or single-colored. Ventilation grids Brass inside handle Wheelchair accessible
    技术规格
    • 唯一参考klfp-2f
    • 产品系列Frappe
    • 产品组KL-FP
    • 类型对象(单个对象)
    • 发布日期2020-05-29
    • 版本号1
    相关
    • 主材料
    • 次要材料玻璃
    • 设计国家/地区France
    • 制造国家/地区France
    分类
    • BIMobject 类别窗户 - Single Hung Windows
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 51 13
    • CSI MasterFormat 2014 标题Aluminum Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows

    发售地区

    Europe
    France
    Portugal
    Spain