E131.de SYSTEM D131 BS30 - Access element for Knauf free-spanning ceiling D131.de with fire resistance
Inspection hatch for installation in Knauf cantilevered ceiling D131.de with fire protection. For plank thickness 18 mm, consisting of anodized outer and inner frame as insert mounting and a permanently installed fire protection overlay.
規格
Features and added value: Inspection element in the system tested for Knauf cantilever ceiling D131.de, retrofitting only partially possible, conditionally removable inspection element (depending on the available space). Application: Installation in Knauf cantilever ceiling D131.de with fire resistance class F30 alone from below and / or from above with planking thickness of 18 mm.