E151.de F-TEC F30 Shaft wall - Access panel for the installation walls with fire protection
Inspection flaps for installation in installation shafts with fire protection requirements I 30.
規格
Properties and added value: Flush-mounted diamond plate, Can be retrofitted, Tested fire resistance I 30 optionally in combination with air and dust tightness and smoke-tightness, Perfect fit also in case of waterproofing in the sanitary area. Application: Use as inspection opening lock in I-classified installation shafts for fire resistance class I 30 according to abP P-2101/316/16-MPA BS. Installation with additional substructure / replacement. Suitable for retrofitting.