F193.de Knauf Integral GIFAfloor FHBplus Clima - heating panelled access floors double-layer on bearing structure
Line-mounted two-layer floor system made of gypsum fiber elements, for spans up to 120 cm, top gypsum fiber element with integrated heating pipes, pre-milled or milled on site.
規格
Fire protection Building material class: A1 acc. EN 13501-1, A2 acc. DIN 4102-1