使用我们的服务即表明您同意我们使用 cookie 這裡 !

我同意
;

KS-QUADRO E 20-1,8-DM

唯一参考号: ks_quadro_e_20_1-8_dm
品牌: KS-Quadro
产品系列: calcium silicate
产品组: KS-Quadro / CS (calcium silicate)
发布日期: 2017-11-14
版本号: 1
类型: 对象(单个对象)
下载 (4)
A stone system for flexible, fast and economical masonry for buildings of any size and use. The wall system consists of standard and additional formats. The construction system with the continuous, vertical installation channels over the entire wall height at a distance of 12.5 cm allows simple and substance-friendly integration of electrical and communication lines. Cables are laid in the wall without opening / slitting.

vertical e-perforation compressive strength fb = 20 [N/mm²] class of raw density ρ = 1,8 [kN/m³] termal of conductivity λ = 0,99 [W/(mK)] weights γ = 18 [kN/m³] characteristic strength fk = 10,5 [N/mm²] mortar M 10


材料(主): Calcium silicate
材料(次):
设计于: Germany
制造于: Germany

BIMobject类别: 建筑材料 - 砖石建筑
IFC分类: Wall
UNSPSC名称: Bricks
UNSPSC代码: 301316
Uniclass 1.4 代码: L83122
Uniclass 1.4 描述: Wall units
Uniclass 2.0 代码: SS-25-13-50
Uniclass 2.0 描述: Masonry Wall Systems
Uniclass 2015 代码: Ss_25_13_50
Uniclass 2015 描述: Masonry wall systems
NBS Reference 代码: 25-12-10
NBS Reference 描述: Brick Panel Wall Systems
CSI MasterFormat 2014 Code: 04 73 13
CSI MasterFormat 2014 Title: Calcium Silicate Manufactured Stone Masonry
OmniClass编号: 23-13 35 21 13
OmniClass标题: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
这个产品提供于:
Europe
  • Czech Republic
  • Germany
  • Switzerland

BIMobject®