發佈您的產品
Fiber optic blocks LC duplex 6 fibers
Fiber optic blocks LC duplex 6 fibers
    Legrand

    Fiber optic blocks LC duplex 6 fibers

    Fibre optic units LC duplex for 6 singlemode fibres

    規格
      • This block with LC duplex adapters for 6 multimode fibres fits directly onto fibre optic modular drawers and splice cassette.
      • Multimode.
      • Direct one-hand clipping onto fibre optic modular drawers and splice cassette.
      • Scalability and modularity: easy one-hand move, add and change of blocks among a large choice (LC, LC APC, SC, SC APC, ST, MTP).

      References Legrand : 032113, 032123, 032136.

    技術規格
    • 唯一參考fiber-optic-blocks-lc-duplex-6-fibers
    • 產品系列Fiber optic blocks
    • 產品組合Fiber optic
    • 類型对象(单个对象)
    • 發佈日期2024-10-24
    • 版本號1
    • 高度 (mm)23
    • 寬度 (mm)108.8
    • 深度 (mm)38.4
    相關
    • 設計國家/地區法國
    • 製造國家/地區法國
    分類
    • BIMobject 類別电子 - 通信
    • IFC 分類分配元素
    • ETIM 代碼EC001130
    • ETIM 名稱Patch panel fibre optic
    • Uniclass 2015 代碼Pr_80_77_28_27
    • Uniclass 2015 說明Fibre optic patch panels
    • CSI MasterFormat 2014 代碼27 13 23.13
    • CSI MasterFormat 2014 標題Communications Optical Fiber Splicing and Terminations
    • OmniClass 編號23-37 11 15 15 13
    • OmniClass 標題Fiber Adapter Panels

    發售地區

    欧洲
    法國