發佈您的產品
LISSABON
LISSABON
    MATTING

    LISSABON

    LISSABON is a functional, practical and stylish desk lamp. The lamp is flexible and can be turned in all directions. A clamping bracket is available as an option (art. no. 775940).

    規格
    • Light source: LED

      Interchangable: Yes

      Light level 40 cm: 1500 lux

      Buildable: No

      Dimmer: Stepless touch

      Timer: No

      Lifespan: 50000 h

      Energy class: G

      Measurements arm (height/length): 310 / 310 mm (Foot: Ø190 mm)

      Material head: Plastic

      Material arm: Aluminum

      Material base: Metal

      Spare parts: No

    技術規格
    • 唯一參考lissabon
    • 產品系列Lightning
    • 產品組合Desk lightning
    • 類型集合(多个对象)
    • 發佈日期2024-04-19
    • 版本號1
    相關
    • 設計國家/地區瑞典
    • 製造國家/地區中國
    分類
    • BIMobject 類別照明 - 桌子

    發售地區

    欧洲
    丹麥
    冰島
    挪威
    瑞典
    芬蘭