我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

;

Trinsic™ Series Sliding Patio Door

唯一参考号: milgard-trinsic-sliding-patio-door
品牌: Milgard Windows and Doors
产品系列: Doors
产品组: Trinsic™ Series
发布日期: 2018-08-13
版本号: 1
类型: 对象(单个对象)
下载 (1)

Trinsic Series is a contemporary vinyl window designed with a narrow frame and features an expansive viewable glass area to help you embrace modern home design. You’ll enjoy:

  • A contemporary and narrow frame to highlight your view
  • Even sightlines for a cohesive, aesthetically pleasing look
  • Low profile hardware, uniquely designed for this series, that practically disappears from view
  • An ENERGY STAR® package tailored to your region for an energy efficient home
  • The Milgard Full Lifetime Warranty for peace of mind

Trinsic Series is being introduced throughout 2018 and may not be available in your area at this time. Visit https://www.milgard.com/expert-consultation to be connected to a Milgard Architectural Representative for any questions regarding this product.


材料(主): Vinyl
材料(次): Glass
设计于: United States
制造于: United States

BIMobject类别: 门 - 滑动门
IFC分类: Door
UNSPSC名称: Glass doors
UNSPSC代码: 30171501
Uniclass 1.4 代码: L411
Uniclass 1.4 描述: Doors
Uniclass 2.0 代码: SS-25-30-20-77
Uniclass 2.0 描述: Sliding Doorset Systems
Uniclass 2015 代码: Ss_25_30_20_77
Uniclass 2015 描述: Sliding doorset systems
NBS Reference 代码: 25-30
NBS Reference 描述: Door And Window Systems
CSI MasterFormat 2014 Code: 08 15 73
CSI MasterFormat 2014 Title: Sliding Plastic Doors
OmniClass编号: 23-17 11 17 19
OmniClass标题: Sliding Plastic Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
这个产品提供于:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

名称
Colour White ; Tan ; Clay ; Sand ; Ivory ; Fog ; Silver ; Tweed ; Classic Brown ; Espresso ; Bronze
Door Style Sliding Patio Door
Material Vinyl

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Colour White ; Tan ; Clay ; Sand ; Ivory ; Fog ; Silver ; Tweed ; Classic Brown ; Espresso ; Bronze
Material Vinyl

所有 BIM 对象都来自于得到确认和批准的真实制造商