發佈您的產品
Class 250 Cast Iron Standard Wafer Silent Check Valves - 103MAT

Class 250 Cast Iron Standard Wafer Silent Check Valves - 103MAT

Series 103MAT Class 250 Cast Iron Standard Wafer Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge.

規格
  • Features

    • Compact, lightweight wafer design saves space
    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
    • Sizes: 1 in. to 10 in. (25 to 250 mm)
技術規格
  • 唯一參考103MAT-Silent-Check-Valves
  • 產品系列Specialty Products
  • 產品組合Silent Check Valves
  • 類型对象(单个对象)
  • 發佈日期2019-03-10
  • 版本號1
相關
  • 主材料铸铁
  • 設計國家/地區美國
  • 製造國家/地區美國
分類
  • BIMobject 類別管道 - 阀门
  • IFC 分類阀门
  • UNSPSC 名稱Ball check valves
  • UNSPSC 代碼40141618
  • Uniclass 2015 代碼Pr_65_54_40_13
  • Uniclass 2015 說明Check valves
  • CSI MasterFormat 2014 代碼40 05 65
  • CSI MasterFormat 2014 標題Valves for Pump Control and Check Service
  • OmniClass 編號23-27 31 19
  • OmniClass 標題Check Valves
  • CSI UniFormat II 代碼D20
  • CSI UniFormat II 標題PLUMBING

發售地區

北美
加拿大
美國
墨西哥