我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

Module Solo

唯一参考号: Module_solo
品牌: Muotolevy
产品系列: Module
产品组: Module
宽度 (毫米): 1000
高度 (毫米): 2230
深度 (毫米): 1000
发布日期: 2019-05-24
版本号: 1
类型: 对象(单个对象)
下载 (2)

Privacy and peace to focus on phone conversations

Module Solo allows you to concentrate even in the most hectic environments.

Solo’s soundproofing blocks the background noise in open-plan offices and lobby areas, and the slanted wall surfaces create acoustically pleasing working conditions. Efficient ventilation ensures fresh air and clear thinking. Indirect lighting is designed to be glare-free, which makes it an ideal space for working.

In Module Solo, you can focus and and get your job done. You can work efficiently whether it is a telephone conversation, a Skype meeting or if you need peace and quiet for thinking and writing.


材料(主): Glass
材料(次): MDF
设计于: Finland
制造于: Finland
净重 (千克): 310

BIMobject类别: Furniture - Office Dividers & Screens
IFC分类: Furnishing Element
UNSPSC名称: Furniture and Furnishings
UNSPSC代码: 56
Uniclass 1.4 代码: JN
Uniclass 1.4 描述: Furniture/Equipment
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
这个产品提供于:
Europe
  • Finland

所有 BIM 对象都来自于得到确认和批准的真实制造商