使用我们的服务即表明您同意我们使用 cookie 這裡 !

我同意
;

Onduline Roofing System_Tegole

唯一参考号: ORS-Cls-Tegola
品牌: Onduline
产品系列: ORS-Cls
产品组: Tegola
发布日期: 2017-11-27
版本号: 1
类型: 集合(多个对象)
下载 (3)
The Onduline roof system is a waterproofing and insulation solution for ventilated roofs, consisting of: ONDUTHERM insulating panel in EPS added with Graphite and equipped with under-roofing sheet. The system satisfies each requirement of the roof: insulation, Italian architectural character, lightness, waterproofing and ventilation with a 30-year guarantee on waterproofing.


材料(主): Cementitious
材料(次): Polystyrene (EPS)
设计于: Italy
制造于: Italy

BIMobject类别: 建筑 - 屋顶
IFC分类: Roof
UNSPSC名称: Roofing materials
UNSPSC代码: 301515
Uniclass 2.0 代码: EE-20-10
Uniclass 2.0 描述: Roofs
NBS Reference 代码: 20-10
NBS Reference 描述: Roofs
这个产品提供于:
Europe
  • Italy

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

名称
Architonic ID No

BIMobject SEEK Properties

Construction - Roof

名称
Adhesive Type No
Application Refurbishment ; New construction
Colour Orange
Core Material Concrete slab
Covering Type Curved tiles
Decking Type Concrete slab
Exposure Exterior
Finish Plaster
Height 1' 3" — 2' 1"
Installation Method Manual
Intended Function Covering ; insulation ; Waterproofing
Joint Overlap Superposition
Length Variable
M Fire Rating E
Material EPS+Graphite
Maximum Temperature 90 °C
Membrane Type bituminous fibrous
Minimum Panel Length 200 mm — 200 mm
Minimum Temperature -10 °C
Panel Thickness 9 mm — 15 mm
Panel Width 98.5 mm
Sheet Type under-roofing
Special Properties waterproofing
Tile Type Flat
Weight per Square 333 kg

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Length Variable
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Colour Orange
Finish Plaster
Material EPS+Graphite

BIMobject®