使用我们的服务即表明您同意我们使用 cookie 這裡 !

我同意
;

Onduline Integral ETICS roofing: OSB-finish ONDUTHERM Sandwich Panel + Underroofing Sheet Onduline DRS BT-150 Plus + Roman tiles

唯一参考号: SATE-INT_OSB_BT150_TMixta
品牌: Onduline
产品系列: SATE Integral Onduline
产品组: Sistema Integral de Cubierta
发布日期: 2017-02-09
版本号: 1
类型: 建筑材料材料
下载 (20)
Onduline Integral ETICS roofing is a complete lightweight and dry-laid roofing system, formed by: ONDUTHERM Sandwich Panel + Onduline Underroofing Sheet DRS.
The system meets every roof requirement: insulation, aesthetics, lightweight, waterproofing and ventilation with a 20-year guarantee for the sandwich panel and 30-year guarantee for waterproofing.

Layout of Onduline® Integral ETICS Roofing formed by: ONDUTHERM sandwich panel with 10 mm OSB finish, waterproofed with Onduline Underroofing System DRS BT-150-PLUS and covered with Roman ceramic tiles.


材料(主): Wood
材料(次): Extruded polystyrene (XPS)
设计于: Spain
制造于: Spain

BIMobject类别: 建筑 - 屋顶
IFC分类: Roof
UNSPSC名称: Roofing materials
UNSPSC代码: 301515
Uniclass 1.4 代码: L52
Uniclass 1.4 描述: Roof coverings, claddings, linings
Uniclass 2.0 代码: EE-20-10
Uniclass 2.0 描述: Roofs
NBS Reference 代码: 20-10
NBS Reference 描述: Roofs
OmniClass编号: 23-13 39 00
OmniClass标题: Roof Coverings, Claddings, Linings
这个产品提供于:
Europe
  • Portugal
  • Spain

BIMobject®