使用我们的服务即表明您同意我们使用 cookie 這裡 !

我同意
;

Onduline ETICS for ceramic slab roofs with curved tiles

唯一参考号: SATE_FCer_BT-150_Tcurva
品牌: Onduline
产品系列: SATE de Cubierta Onduline
产品组: SATE Cubierta Forjado Cerámico
发布日期: 2017-02-09
版本号: 1
类型: 建筑材料材料
下载 (20)
Onduline ETICS roofing is a complete insulation and waterproofing system, perfect for energy-efficiency upgrade of building and home roofs. Onduline ETICS roofing is formed by: ONDUTHERM BASIC Sandwich Panel + Onduline Underroofing Sheet DRS.
The system's easy installation of roof insulation allows savings in labour cost and materials and guarantees complete roof waterproofing.

Layout of Onduline® ETICS Roofing on ceramic roof slab formed by: ONDUTHERM BASIC sandwich panel insulation (H19+A60,80,120,140), waterproofed with Onduline Underroofing System DRS BT-150-PLUS and covered with curved ceramic tiles.


材料(主): Wood
材料(次): Extruded polystyrene (XPS)
设计于: Spain
制造于: Spain

BIMobject类别: 建筑 - 屋顶
IFC分类: Roof
UNSPSC名称: Roofing materials
UNSPSC代码: 301515
Uniclass 1.4 代码: L52
Uniclass 1.4 描述: Roof coverings, claddings, linings
Uniclass 2.0 代码: EE-20-10
Uniclass 2.0 描述: Roofs
NBS Reference 代码: 20-10
NBS Reference 描述: Roofs
OmniClass编号: 23-13 39 00
OmniClass标题: Roof Coverings, Claddings, Linings
这个产品提供于:
Europe
  • Portugal
  • Spain

BIMobject®