發佈您的產品
Camaro Rigid Core PUR (Wood)
Polyflor

Camaro Rigid Core PUR (Wood)

The Camaro Rigid Core collection of 30 shades spans a plethora of wood species and natural stone, each featuring a complementary surface texture for an authentic appearance. Engineered with a SPC rigid core and protective 0.3mm wear layer and 5.5mm gauge, Camaro Rigid Core is a practical and stylish flooring solution for residential interiors up to light commercial installations.

規格
  • • Overall Wear Layer: 0.3 mm

    • Overall Height: 6.5 mm

    • Gross Weight: 8570 g/m2

    • Material : PVC

    • Colour Options: Wood, Stone

    • Features: 30 shades, 5.5mm gauge, 0.3mm wear layer, 1mm IXPE acoustic backing

    • Finish: cross-linked polyurethane reinforcement- life time polish free

    • Electrical Behaviour: ≤2kV

    • Castor Chair: Suitable

    • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed

    • Recycled Content: Up to 15% recycled material

    • Expected Life: 10 Years

技術規格
  • 唯一參考camaro-rigid-core-wood
  • 產品系列Luxury Vinyl Tiles
  • 產品組合Flooring
  • 類型对象(单个对象)
  • 發佈日期2023-10-31
  • 版本號1
  • 高度 (mm)5.5
相關
  • 主材料PVC
  • 次要材料乙烯基
分類
  • BIMobject 類別地板 - Vinyl
  • IFC 分類覆盖物
  • Uniclass 2015 代碼Pr_35_57_71_68
  • Uniclass 2015 說明Polyvinyl chloride (PVC) tiles
  • CSI MasterFormat 2014 代碼09 65 19
  • CSI MasterFormat 2014 標題Resilient Tile Flooring