我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

IsolSpondina

唯一参考号: Aerated_insulated_flooring_IsolSpondina_Plus_accessory
品牌: Pontarolo Engineering
产品系列: Insulated aerated floor
产品组: IsolCupolex
发布日期: 2017-09-25
版本号: 1
类型: 对象(单个对象)
下载 (5)
ISOLSPONDINA is an EPS element to close the sides of the aerated and insulated flooring system ISOLCUPOLEX® PLUS of Pontarolo Engineering spa. ISOLSPONDINA prevents the concrete to enter the hollowed space underneath the system and provides an excellent thermal insulation of the lateral surfaces.

Supply and installation of ISOLCUPOLEX® PLUS insulated and aerated flooring system, by Pontarolo Engineering spa (Italy) on a prepared plane surface. ISOLCUPOLEX® PLUS is made of EPS insulation elements interposed between the ISOLCUPOLE dome element (in recycled plastic) and the concrete cast (slab and pillars). The ISOLCUPOLEX® PLUS system consist of the elements listed here:1) ISOLCUPOLE H22, made of 100% recycled plastic with size of 56 x 56 cm and height of 22 cm. These elements, mutually connected, will be suitable for positioning the EPS elements and receiving the cast of class C (various RCK) concrete above the insulation elements and will form a matrix of pilasters with a distance of 56 cm in both directions and with a surface contacting the ground of about 455 cm2/m2. 2) ISOLPIEDE, element in EPS CS (10) 100 class E to be placed into the open leg formed between the ISOLCUPOLE domes in order to guarantee continuous thermal insulation of the lateral surface of the supporting pillars. 3) SOTTOPIEDE, element in EPS CS (10) 200 in class E, able to bear heavy loads, to be optionally positioned under the supporting pillars; if required by the project it should have thickness of 3 or 6 cm. 4)INSULATING PANELS (also the START PANEL), in EPS CS (10) 80 Class E, with a suitable shape and thickness of 8 – 30 cm, to be placed on top of the ISOLCUPOLE 5) ISOLSPONDINA element, in EPS CS (10) 80 class E, to guarantee lateral closure of the system during the casting and provide isolation of the lateral surface 7) Place of the steel reinforcement as per project; 8) Concrete C-Class pour (various RCK) with slab thickness of … cm (to be defined).


材料(主): EPS
材料(次):
设计于: Italy
制造于: Italy

BIMobject类别: 地板 - 地板系统
IFC分类: Floor
UNSPSC名称: Flooring
UNSPSC代码: 301617
Uniclass 1.4 代码: L531
Uniclass 1.4 描述: Preformed flooring systems
Uniclass 2.0 代码: SS-15-05-15
Uniclass 2.0 描述: Concrete Foundation Systems
Uniclass 2015 代码: Pr_25_71_29_62
Uniclass 2015 描述: Permanent insulation formwork (PIF)
NBS Reference 代码: 15-05-15
NBS Reference 描述: Concrete Foundation Systems
CSI MasterFormat 2014 Code: 03 11 19
CSI MasterFormat 2014 Title: Insulating Concrete Forming
OmniClass编号: 23-13 31 17 17
OmniClass标题: Insulated Concrete Forms
CSI UniFormat II Code: A1030
CSI UniFormat II Title: Slab on Grade

BIMobject SEEK Properties

Flooring - Systems

名称
Constituent Materials EPS
Intended Function Insulated areated floor
Length 1200 mm
Thickness 60 mm
Width 220 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Length 1200 mm

BIMobject®