發佈您的產品
Product image
合集圖示

Quooker - Twintaps Nordic - Instant 100°C boiling, filtered, chilled, still and sparkling water 的 Quooker

Set of Single tap and Mixer tap

Quooker Mixer taps consist of a single boiling water tap with matching mixer. Together they get the job done! One produces 100°C boiling water, the other regular hot and cold. Their rounded design is timeless and elegant.

In combination with the CUBE, the single tap from this set can also supply chilled sparkling and still water directly.

Every Quooker system has a tap on the worktop and a tank underneath. The tank stores water at 108°C. (Yes, above boiling!) Because the tank is vacuum insulated, heat can’t escape. It takes just 10 watts of energy to keep the water to temperature: that’s less than a standard low-energy lightbulb. When boiling water is dispensed, it leaves the tap at exactly 100°C. Fresh water flows into the tank, and is maintained there at the right temperature.

合集包含

6 產品