發佈您的產品
Ravatherm XPS DRAIN 300 Insulation panel

Ravatherm XPS DRAIN 300 Insulation panel

RAVATHERM XPS DRAIN 300 is an extruded polystyrene foam thermal insulation with very high thermal performance, grooved/ribbed edges, covered with an 8 mm HDPE drainage sheet and a non-woven geotextile. The extrusion process gives it a homogeneous closed-cell structure and a smooth extrusion skin that provides high thermal and mechanical performance.

Applications

buried and foundation from the outside according to professional recommendations of the CSFE

Product advantages

Compatible IGH and ERP

Ideal for new buildings and renovation

Solution economical 3 in 1:

insulation, drainage and protection and waterproofing

Thermal bridges reduction

easiness of implementation by interlocking

Haute compressive strength

Insensible to water

aggregated with the polyurethane foam glue polyurethane adhesive RAVATHERM FIX and the SPRAY GUN.

規格
  • Products designated under the trade references

    RAVATHERM™ XPS DRAIN 300 T P

    RAVATHERM™ XPS DRAIN 300 L P

    and manufactured by the factories of :

    Artix - France (64)

    CERTIFIED THERMAL CONDUCTIVITY :

    λD = 0.033 W/(m.K) (from 30 to 80 mm)
    λD = 0.034 W/(m.K) (from 85 to 120 mm)
    λD = 0.035 W/(m.K) (from 125 to 240 mm)

    Thermal resistance

    Thickness (mm) 30 35 40 45 50 55 60 65 70 75

    R (m2.K/W) 0.90 1.05 1.20 1.35 1.50 1.65 1.80 1.95 2.10 2.25

    Thickness (mm) 80 85 90 95 100 105 110 115 120 125 130

    R (m2.K/W) 2,40 2,50 2,65 2,80 2,95 3,10 3,25 3,40 3,55 3,55 3,70

    Thickness (mm) 135 140 145 150 155 160 165 170 175 180 185

    R (m2.K/W) 3,85 4,00 4,15 4,25 4,40 4,55 4,70 4,85 5,00 5,15 5,30

    Thickness (mm) 190 195 200 205 210 215 220 225 230 235 240

    R (m2.K/W) 5,40 5,55 5,70 5,85 6,00 6,15 6,30 6,40 6,55 6,70 6,85

    FIRE REACTION: Euroclass E

    OTHER CERTIFIED CHARACTERISTICS :

    Thickness tolerance (30 to 240 mm) T1

    Compressive stress (30 to 240 mm) CS(10/Y) 300

    Tensile strength perpendicular to the faces (30 to 240 mm) TR200

    Dimensional stability under specified temperature and humidity conditions DS (70,90)

    Deformation under compressive load and specified temperature conditions (30 to 240 mm) DLT (2) 5

    Compressive creep (30 to 240 mm): CC(2/1.5/50)130

    Long term water absorption by total immersion (30 to 240 mm): WL (T) 0.7

    Water absorption by diffusion (30 to 45 mm) WD(V)3

    Water absorption by diffusion (50 to 75 mm) WD(V)2

    Diffusion water absorption (80 to 240 mm) WD(V)1

    Freeze-thaw resistance (30 to 240 mm) FTCD1

    ISOLE use profile

    Levels of suitability for use

    Compression Dimensional stability Water behavior Cohesion Water vapor permeance

    Thicknesses(mm) I S O L E

    30 to 95                  5 1 3 4 3

    100 to 200              5 1 3 4 4

    205 to 240              3 1 3 4 4

    Critical compressive strength :

    from 30 to 240 mm: RCS ≥ 180 kPa Min. ds value. 0.7 % Max. ds-value : 1,7 %

技術規格
  • 唯一參考Ravatherm-XPS-DRAIN-300
  • 類型建筑材料材料
  • 發佈日期2024-04-22
  • 版本號1
分類
  • BIMobject 類別建筑材料 - 隔离
  • OmniClass 編號23-13 25 19 11 11 13
  • OmniClass 標題Extruded Polystyrene Slab and Board Thermal Insulation

發售地區

欧洲
希臘
德國
比利時
法國
盧森堡
荷蘭