Extruded polystyrene with high efficiency and λ up to 0.033 W / mK, for the external thermal insulation of walls, without shiplap configuration.
Dimensions : Thickness 20 - 120 mm Width 600 mm Length 1 250 mm
Density (typical): 32 kg/m3
發售地區