High performance extruded polystyrene with λ up to 0.030 W / mK, for the thermal insulation of cavity walls
Dimensions : Thickness 30 - 100 mm Width 600 mm Length 2500 mm
Density (typical): 32 kg/m3
發售地區