NOKEY MIF-508 K01

NOKEY MIF-508 K01

Easy and secure entry with NoKey

This door handle and reader in one is a cost-effective solution for smart entry. This NoKey reader has a keypad but no knob on the inside of the door. 

• Fob/code entry
• Handle and reader in one
• No unnecessary damage to the door
• Online

All NoKey online readers have a door sensor input and can act as an initiation reader for our offline readers. Since all the connections and mechanics are on the inside of the door, manipulation and sabotage are made more difficult. The reader is suitable for doors with module/Connect lock.

技术规格
  • 唯一参考20180325
  • 产品系列NOKEY
  • 产品组Online
  • 类型对象(单个对象)
  • 发布日期2020-11-10
  • 版本号1
  • 高度 (mm)270
  • 宽度 (mm)67
  • 深度 (mm)17
相关
  • 主材料
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Kg)1.45
分类
  • BIMobject 类别电子 - 安全、摄像头和配件
  • IFC 分类对象

发售地区

欧洲
瑞典
芬兰
挪威