發佈您的產品
Product image
合集圖示

REHAU | ED70 - REHAU | ED70 的 REHAU | Window Solutions

With a construction depth of 70 mm, a Uf value of up to 1.3 W/(m2K) and good sound insulation values, EURO-DESIGN windows are particularly suitable for modernization tasks. Both systems offer a wide range of design options and good static properties. The REHAU product label EcoPuls stands for sustainable production and environmentally friendly use of resources.Due to the particularly slim design of the window profile, more light and sun come into the interior, which has a positive effect on the well-being of the residents. Up to 15% more light than with ordinary windows gets into the interior.EURO-DESIGN windows are technically almost equivalent systems. EURO-DESIGN windows offer additional design options through different design variants of the window sashes: elegantly rounded, subtly slanted or strikingly offset.Low energy lossWith a construction depth of 70 mm and two integrated sealing levels, good thermal insulation properties are guaranteed. Compared to the current standard window*), a lot of energy is saved and a high level of thermal comfort is achieved. That is why EURO-DESIGN windows, balcony and terrace doors are ideal for old building renovations.

Increased noise protection

Due to the special construction depth of both systems, special functional glass can be used, which ensures increased sound insulation. The windows contribute to an improved quality of life, because the sound is reduced by up to 45 decibels. This corresponds to a noise reduction of up to 22.6 times.

Safety up to resistance class RC 3

Depending on requirements, both window systems are available in different burglary resistance classes. Special locking parts and other security components ensure that burglar resistance can be set individually for each individual window.Windows with resistance class RC 1 have a low burglary protection and can therefore be overcome in a relatively short time. With higher resistance classes, on the other hand, significantly more time and, above all, heavy tools are required. Both systems achieve resistance class RC 2 without any problems. The requirements of resistance class RC 3 can also be met with appropriate additional measures for EURO-DESIGN windows.

Diverse design options

Personal ideas can be realized with the KALEIDO COLOR range: radiant white, warm wood decors with structured surfaces, trendy uni colors or aluminum looks.There are more than 400 designs to choose from. The color can be selected separately for the inside and outside - for example, anthracite on the outside, classic white on the inside. All REHAU paints and decors are colour- and weather-resistant and offer a perfect appearance even after many years.Optionally, the base bodies of the windows can also be selected in color. This ensures that the windows have a consistently high-quality look – even when they are opened.

Different window shapes

with EURO-DESIGN, there are many architectural design options. Whether straight, rounded or circular - many things are possible. Style elements, glazing bars or creative window divisions set additional accents.

sustainability

As a globally active company, REHAU bears a special responsibility for people and the environment. The use of resources and energy efficiency in the REHAU plants and products are constantly being improved. optimized. Window profiles with the EcoPuls product label already contain 40% to 75% recyclate and represent this positive ecological footprint.Circular processes through taking back and recycling save resources and contribute to CO2 savings.All European REHAU window factories are certified with the independent VinylPlus quality seal for sustainable window production.

合集包含

3 產品