我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

Rockfon Eclipse Square

唯一参考号: 50993
品牌: Rockfon
产品系列: Islands
产品组: Eclipse
发布日期: 2017-12-14
版本号: 1
类型: 对象(单个对象)
下载 (4)
  • Innovative and aesthetically pleasing frameless acoustic islands offering excellent sound absorption.
  • Quick and easy to install, used alone or when a traditional suspended ceiling cannot be installed.
  • Available in square, rectangular or shaped formats with bevelled edges for maximum design freedom, plus in an unlimited number of custom colours using NSC.
  • Perfect for thermal mass installations with rear surface providing excellent heat and light reflection.


材料(主): Stone Wool
材料(次): Steel
设计于: Denmark
制造于:

BIMobject类别: 建筑 - 天花板
IFC分类: Ceiling
UNSPSC名称: Ceiling panels
UNSPSC代码: 30161602
Uniclass 1.4 代码: L541
Uniclass 1.4 描述: Ceiling tiles
Uniclass 2.0 代码: SS-20-25
Uniclass 2.0 描述: Ceiling And Soffit Systems
Uniclass 2015 代码: Ss_30_25_22_90
Uniclass 2015 描述: Unit/ modular suspended ceiling systems
NBS Reference 代码: 20-25
NBS Reference 描述: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 51 00
CSI MasterFormat 2014 Title: Acoustical Ceilings
OmniClass编号: 23-15 13 21
OmniClass标题: Ceiling Panels
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
Construction - Ceilings

名称
Colour Super white
Corrosion Resistance Up to 100% RH - Rockfon Eclipse is not suitable for use in swimming pools or outdoors. For more information, please contact Rockfon.
Grid Type NPD
Impact Strength NPD
Integral Finish Smooth
Length 1160 mm
M Fire Rating A1
Material Stone wool island - Visible side: smooth, deep matt, super white painted fleece - Rear side: white backing fleece - Painted edges
Method Of Installation Suspended
Noise Reduction Coefficient NPD
Panel Size 1160 mm
Panel Thickness 40 mm
Product Type Acoustical ceiling island
Recyclable True
Shape Square
Special Coating Property Stone wool provides no sustenance to micro-organisms.
Standards http://www.rockfon.co.uk/u/website_eu_product/7826/ROCKFON%20Eclipse%C2%AE/
Sustainability Website URL http://www.rockfon.com/sustainability/sustainability-c8-mega
Texture Smooth, deep matt, super white painted fleece
Thermal Insulance Perfect for thermal mass installations with rear surface providing excellent heat and light reflection
Thickness 40 mm
Width 1160 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Length 1160 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Colour Super white
Material Stone wool island - Visible side: smooth, deep matt, super white painted fleece - Rear side: white backing fleece - Painted edges
Shape Square

所有 BIM 对象都来自于得到确认和批准的真实制造商