發佈您的產品
Product image
合集圖示

Insulation boards 的 Siniat France

The Siniat range of insulation boards is designed for the thermal and acoustic insulation of walls from the inside.

PREGYMAX, a thermo-acoustic insulation board, consists of a BA13 plasterboard adhered to an acoustic graphite polystyrene (PSE Graphité) panel, λ 32 or λ 30, ACERMI certified.

PREGYTHERM, a thermal insulation board, consists of a BA10 or BA13 plasterboard adhered to a graphite polystyrene (PSE Graphité) panel, λ 35, λ 32, or λ 30, ACERMI certified.

Available in different finishes to meet market needs: moisture resistance, aesthetics, and impact resistance.

合集包含

2 產品