BOHEME (Ceiling)BOHEME (Ceiling)BOHEME (Ceiling)
查看前一组图片
查看下一组图片
Solar

BOHEME (Ceiling)

Boheme

Boheme LED is a timeless ceiling in a simple and beautiful design.

The wall luminaire is suitable for walking areas and stairways as well as for outdoor mounting.

Boheme is a ceiling and wall luminaire in robust quality and with opal protection.

A Boheme luminaire is a good choice as it is made to give good ground lighting from the ceiling or wall.

Boheme is a decorative ceiling light with LED, which makes the lamp energy-saving.

Link to Instruction video refers to Modelling guide for Solar Light Revit objects

规格
  • Material: Aluminium
    Light source: LED (included)
    Mounting: Ceiling
    Dimensions Dia.: 276, 350
    Dimensions H: 77, 96
    IP-Rating: IP44
    Voltage: 230V
    (Dimensions in mm)

技术规格
  • 唯一参考SolarLight_Boheme_Ceiling
  • 产品系列Solar Light
  • 产品组Ceiling
  • 类型对象(单个对象)
  • 发布日期2019-04-25
  • 版本号2
相关
  • 主材料
分类
  • BIMobject 类别照明 - 已安装吊顶
  • IFC 分类灯具
  • Uniclass 2015 代码EF_70_80
  • Uniclass 2015 说明Lighting
  • CSI MasterFormat 2014 代码26 50 00
  • CSI MasterFormat 2014 标题Lighting
  • OmniClass 标题Lighting Fixtures
  • OmniClass 编号23-35 47 11

发售地区

欧洲
丹麦
荷兰
挪威
瑞典
波兰