LEDUSED IV (Ceiling Mounted, 595x595)LEDUSED IV (Ceiling Mounted, 595x595)
查看前一组图片
查看下一组图片
Solar

LEDUSED IV (Ceiling Mounted, 595x595)

LEDUSED IV

A simple and elegant LED panel for suspended ceiling.

The luminaire takes advantage of the latest and most efficient LED technology. The optical panel is extremely even and uniformly illuminated.

When switched off, the panel appears discreetly and thus forms an integral part of the ceiling surface. The panel has a thickness of only 13 mm and requires a minimum clearance above a suspended ceiling.

The luminaire can be built into ceilings with visible T-rails or in different types of ceilings with hidden support. The series can be used for a variety of locations including offices, schools, hospitals and alike.

IES files included in ZIP file

Link to Instruction video refers to Modelling guide for Solar Light Revit objects

规格
  • Material: Aluminium

    Light source: LED (included)

    Mounting: Built-in or Built-on with applied accessory

    Dimensions W x L: 595x595

    Dimensions H: 13

    IP-Rating: IP44/20

    Voltage: 230V

    (Dimensions in mm)

技术规格
  • 唯一参考SolarLight_LEDUSEDIV_595_595_CeilingMounting
  • 产品系列Solar Light
  • 产品组Ceiling
  • 类型对象(单个对象)
  • 发布日期2019-01-11
  • 版本号3
  • 高度 (mm)595
  • 宽度 (mm)595
  • 深度 (mm)13
相关
  • 主材料
  • 次要材料亚克力
分类
  • BIMobject 类别照明 - 已安装吊顶
  • IFC 分类灯具
  • Uniclass 2015 代码EF_70_80
  • Uniclass 2015 说明Lighting
  • CSI MasterFormat 2014 代码26 50 00
  • CSI MasterFormat 2014 标题Lighting
  • OmniClass 标题Lighting Fixtures
  • OmniClass 编号23-35 47 11

发售地区

欧洲
丹麦
荷兰
挪威
瑞典
波兰