MIKKO Q 2700-6500K - (Ceiling Mounted)
Solar

MIKKO Q 2700-6500K - (Ceiling Mounted)

MIKKO Q 2700-6500K

Combining energy efficient LED technology with Human Centric lighting for the Heath Care sector.

Partly for installation in ceilings with visible T-rails, as well as ceilings with concealed carriers. For areas where suspended ceiling is not used, you can use versions for mounting directly on the ceiling.

The series is offered in modules 600x600mm, and versions with round light opening. The shield can either be opal or microprismatic.

"Tunable White" where it is possible to change the color temperature from 2700 to 6500 Kelvin.

Edition R is with round light opening and type Q is square.

The series is suitable for many different locations. For example, educational institutions, offices or within the health care sector.

IES files included in ZIP file

Link to Instruction video refers to Modelling guide for Solar Light Revit objects

规格
  • Material: Steel

    Light source: LED (included)

    Mounting: Built-In

    Dimensions LxB: 625x625

    Dimensions H: 100

    IP-Rating: IP20

    Voltage: 230V

    (Dimensions in mm)

技术规格
  • 唯一参考SolarLight_MIKKO-Q_2700-6500K_Ceiling-Mounted
  • 产品系列Solar Light
  • 产品组Ceiling
  • 类型对象(单个对象)
  • 发布日期2019-01-11
  • 版本号3
  • 高度 (mm)625
  • 宽度 (mm)625
  • 深度 (mm)100
相关
  • 主材料
分类
  • BIMobject 类别照明 - 已安装吊顶
  • IFC 分类灯具
  • Uniclass 2015 代码EF_70_80
  • Uniclass 2015 说明Lighting
  • CSI MasterFormat 2014 代码26 50 00
  • CSI MasterFormat 2014 标题Lighting
  • OmniClass 标题Lighting Fixtures
  • OmniClass 编号23-35 47 11

发售地区

欧洲
丹麦
荷兰
挪威
瑞典
波兰