INTELLIA MULTISENSOR FIRE DETECTOR
Solar

INTELLIA MULTISENSOR FIRE DETECTOR

Fire detector, EDI-30, Intellia, multi-criterion, optical / thermo, programmable, t / socket EBI-12.

规格
  • Working principle: Combination

    Response temperature: 57 ° C

    Stand alone: No

    Can be connected to a network via cable: Yes

    Can be connected to networks via radio: No

    Wireless network optional: No

    Max. the number of network connections: 1

    Primary power supply: Network supply

    Operating voltage range: 17 - 28 V

    Type of supply voltage: DCI 

    ncl. rechargeable battery for backup: No

    Incl. battery backup: None

    Volume: 0 dB (A)

    Mounting method: Superstructure

    Height: 50 mm

    Diameter: 100 mm

    Color: White

    Test/pause button type: Not applicable

    Cable entry: Not applicable

    Enclosure class (IP): IP44

    VdS approved: Yes

技术规格
  • 唯一参考Solar_intellia-multisensor-fire-detector
  • 产品系列Alarms
  • 产品组Safety Equipment
  • 类型对象(单个对象)
  • 发布日期2021-07-07
  • 版本号1
  • 高度 (mm)50
  • 宽度 (mm)100
相关
  • 主材料塑料
分类
  • BIMobject 类别消防产品 - 消防
  • IFC 分类警报
  • UNSPSC 名称Heat detectors
  • UNSPSC 代码46191502
  • Uniclass 2015 代码Pr_75_75_30_64
  • Uniclass 2015 说明Point heat detectors
  • OmniClass 标题Heat Detectors
  • OmniClass 编号23-27 11 19 11

发售地区

欧洲
丹麦
荷兰
挪威
瑞典
波兰