Sound Projector
Solar

Sound Projector

The LP1‑UC20E‑1 is a powerful 20 W sound projector

intended for high-quality speech and music

reproduction in indoor and outdoor applications. The

state‑of‑the‑art design is matched to both modern and

traditional style environments. The sound projector is

suitable for use in voice alarm systems.

规格
  • Type: Ceiling/wall speaker

    Color: White

    Wall mounting possible: Yes

    Standing speaker: No 

    Built-in: No

    Suitable for ceiling mounting: Yes 

    Wall mounting: No

    Suitable for installation: No

    Suitable for wall mounting: Yes

    Portable: No

    Suitable for 70 V system: Yes

    Horn speaker: No

    Suitable for 100 V system: Yes

    Soundbar: No

    Sound projector: Yes

    Frequency: 75 - 20000 Hz

    Music capacity: 20 W 

    Impedance: 500 Ohm

    Nominal capacity:20 W

    Active system: No

    Bass reflex system: No

    Passive system: Yes

    Volume control: No

    Wireless: No

    Bluetooth: No

    Ethernet: No

    Mobile High-Definition Link (MHL): No

    USB connection: No

    WLAN: No

    Enclosure class (IP): IP65

    Width:364 mm

    Height:278 mm

    Depth:460 mm

    Diameter:185 mm

    REACH: No

    EAN: 8717332351657

    技术规格
    • 唯一参考solar_sound-projector
    • 产品系列Speakers
    • 产品组Safety Equipment
    • 类型对象(单个对象)
    • 发布日期2021-07-05
    • 版本号1
    • 高度 (mm)278
    • 宽度 (mm)364
    • 深度 (mm)460
    分类
    • BIMobject 类别电子 - 音频电子
    • IFC 分类对象
    • Uniclass 1.4 代码L76116
    • Uniclass 1.4 说明Loudspeakers
    • Uniclass 2.0 代码PR-75-06-49
    • Uniclass 2.0 说明Loudspeakers
    • Uniclass 2015 代码Pr_70_75_36_50
    • Uniclass 2015 说明Loudspeakers
    • NBS 参考代码75-06-49
    • NBS 参考描述Loudspeakers
    • OmniClass 编号23-37 15 29 11 13

    发售地区

    欧洲
    丹麦
    荷兰
    挪威
    瑞典
    波兰