SRG-300H Full HD Remotely Operated PTZ Camera

SRG-300H Full HD Remotely Operated PTZ Camera

Desktop or ceiling mounting PTZ color camera for corporate, educational and telemedicine applications, with powerful 30x optical zoom and high frame rate 60fps.

The SRG-300H PTZ camera captures high-quality color video images in corporate boardrooms, lecture theaters and training suites. Controlled remotely over standard IP networks, it’s ideal for use as either a primary or secondary camera in a wide range of visual imaging applications, from videoconferencing to remote monitoring and telemedicine.

The sensitive Exmor™ CMOS sensor assures detail-packed Full HD pictures with a high horizontal resolution. High frame rate operation at 60fps delivers more natural, blur-free reproduction of moving subjects.

Excellent low-light sensitivity (as low as 0.35 lx in High Sensitivity mode) makes the camera ideal for use in conditions of near-darkness. Unique to Sony, View-DR technology expands dynamic range for clear images under harsh backlighting with extremes of light and dark in the same scene. XDNR technology reduces image noise for crisp reproduction of still and moving objects in poorly-illuminated rooms, even when digital zoom is used.

The camera’s wide field of view makes it easier to cover everyone in the room during videoconferences. Smooth, silent PTZ operation with 16 preset camera positions makes it quick and easy to re-frame shots without disturbing presenter or other audience members. Powerful 30x optical zoom is boosted further by 12x digital zoom for high-quality close-ups of subjects far from the camera – such as a lecturer on the other side of a large auditorium.

For extra flexibility, the camera can be controlled using VISCA command protocols over standard IP networks. New PC control software allows remote adjustment of basic and advanced settings from a simple, intuitive interface. The addition of an HDMI video output simplifies direct connection of the camera to an HD videoconferencing system or PC.

The camera is equally suitable for desktop or ceiling mounting.

SRG300H/W is a white model.

U.S. and Canadian accessory packs

SRG-300H/PAC4, SRG-300H/PAC5, SRG-300HW/PAC4 & SRG-300HW/PAC5 camera & cable packages are available in the U.S. and Canada. Please speak to your local Sony Professional Authorized Reseller to find out more.

技术规格
  • 唯一参考SRG-300H-PTZ_Camera
  • 产品系列Professional Cameras
  • 产品组PTZ and Remote Cameras
  • 类型对象(单个对象)
  • 发布日期2022-03-06
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 安全、摄像头和配件
  • UNSPSC 名称Security cameras
  • UNSPSC 代码46171610
  • Uniclass 2.0 代码PR-16-15-22
  • Uniclass 2.0 说明Digital Cameras
  • Uniclass 2015 代码Pr_75_75_15_22
  • Uniclass 2015 说明Digital cameras
  • NBS 参考代码16-15-22
  • NBS 参考描述Digital Cameras
  • OmniClass 编号23-37 15 11 13

发售地区

欧洲
阿尔巴尼亚
卢森堡
马其顿共和国
马耳他
摩尔多瓦
摩纳哥
黑山
荷兰
挪威
波兰
葡萄牙
立陶宛
罗马尼亚
圣马力诺
塞尔维亚
斯洛伐克
斯洛文尼亚
西班牙
斯瓦尔巴特群岛
瑞典
瑞士
乌克兰
英国
俄罗斯
列支敦士登
拉脱维亚
泽西岛
安道尔
奥地利
白俄罗斯
比利时
波斯尼亚 黑塞哥维那
保加利亚
克罗地亚
塞浦路斯
捷克共和国
丹麦
爱沙尼亚
法罗群岛
芬兰
法国
德国
直布罗陀
希腊
格恩西岛
匈牙利
冰岛
爱尔兰
马恩岛
意大利
梵蒂冈
奥兰