發佈您的產品
Pango® Wrap Termite/Vapor Barrier

Pango® Wrap Termite/Vapor Barrier

Pango Wrap Termite/Vapor Barrier is a physical barrier against Formosan termites and moisture vapor. Through patented and trade secret processes, Pango Wrap combines uniquely designed barrier materials with the flexibility and strength of extruded high-performance polyolefin film into an easy to install, physical barrier against subterranean termites.

Stego Industries, LLC is the exclusive Representative for all products, including Drago® Wrap, Pango® Wrap and accessory products, owned by Stego Technology, LLC, a wholly independent company from Stego Industries, LLC. www.stegoindustries.com/legal


規格
  • UNDER-SLAB VAPOR BARRIER

    (Note to Specifier:  Pango Wrap Termite/Vapor Barrier is a two-in-one system.  Depending on local and state laws, Pango Wrap may be installed by the Concrete Contractor, the Pest Management Company, or other Specialty Contractors; thus, it is critical the appropriate references are made in each related Section as well as the Drawings.) 

    PART 1 – GENERAL

    1.1        SUMMARY

    A. Products supplied under this section:
    1. Termite Control/Vapor barrier and accessories for installation under concrete slabs.

    B. Related sections:
    1.        Section 03 30 00 Cast-in-Place Concrete
    2.        Section 31 31 16 Termite Control Barriers
    3.        Section 07 26 00 Vapor Retarders

    1.2 REFERENCES

    A. American Society for Testing and Materials (ASTM):
    1. ASTM E1745-17: Standard Specification for Plastic Water Vapor Retarders Used in Contact with Soil or Granular Fill Under Concrete Slabs.
    2. ASTM E1643-18a: Selection, Design, Installation, and Inspection of Water Vapor Retarders Used in Contact with Earth or Granular Fill Under Concrete Slabs.

    B. Technical Reference - American Concrete Institute (ACI):
    1. ACI 302.2R-06 Guide for Concrete Slabs that Receive Moisture-Sensitive Flooring Materials.
    2. ACI 302.1R-15: Guide to Concrete Floor and Slab Construction.

    1.3 SUBMITTALS

    A. Quality control/assurance:
    1. Summary of test results per paragraph 9.3 of ASTM E1745.
    2. Summary of independent testing documenting laboratory and in-field termite resistance testing.
    3. Manufacturer’s samples and literature. 
    4. Manufacturer’s installation instructions for placement, seaming, penetration prevention and repair, and perimeter seal per ASTM E1643 and any additional procedures to account for subterranean termite protection.
    5. All mandatory ASTM E1745 testing must be performed on a single production roll per ASTM E1745 Section 8.1.
    6. Contact termite/vapor barrier manufacturer to schedule a pre-construction meeting and to coordinate a review, in-person or digital, of the vapor barrier installation.
    7. Termite/Vapor barrier manufacturer must warrant in writing (a) will prevent underslab termite infestation caused by termite penetration of the termite/vapor barrier for a period of five (5) years from the Date of Installation; (b) is constructed without the use of any chemical termiticides; (c) compliance with the designated ASTM E1745 classification for the Life of the Building, and (d) no manufacturing defects in the product for, at least, the Life of the Building.

    PART 2 – PRODUCTS

    2.1 MATERIALS

    A. Termite/Vapor barrier shall have all of the following qualities:
    1. Maintain permeance of 0.01 Perms [grains/(ft2 · hr · inHg)] or less as tested in accordance with mandatory conditioning tests per ASTM E1745 Section 7.1 (7.1.1-7.1.5).
    2. Other performance criteria:
    a. Puncture Resistance per ASTM D4833: 137 Newtons
    b. ASTM E1745 Class C Minimum  
    c. Thickness:  15 mils minimum
    3. Provide documentation that all testing was performed on a single production roll per ASTM E1745 Section 8.1
    4. Warranty: (a) will prevent underslab termite infestation caused by termite penetration of the termite/vapor barrier for a period of five (5) years from the Date of Installation; (b) is constructed without the use of any chemical termiticides; (c) compliance with the designated ASTM E1745 classification, and (d) no manufacturing defects in the product for, at least, the Life of the Building.

    B. Termite/Vapor barrier products:
    1. Basis of Design: Pango Wrap Termite/Vapor Barrier (15-mil) marketed by Stego Industries LLC., (877) 464-7834 www.stegoindustries.com.
    2. No substitutions.

    2.2 ACCESSORIES

    A. Seams :
    1. Pango Tape marketed by Stego Industries LLC, (877) 464-7834 www.stegoindustries.com.

    B. Penetrations of Termite/Vapor barrier:  
    1. Pango Tape marketed by Stego Industries LLC, (877) 464-7834 www.stegoindustries.com.

    C. Perimeter/edge seal:
    1. Pango Claw marketed by Stego Industries LLC, (887) 464-7834 www.stegoindustries.com.

    D. Penetration Prevention:
    1.        Beast Foot by Stego Industries LLC, (877) 464-7834 www.stegoindustries.com.

    E. Vapor Barrier-Safe Screed System
    1.        Beast Screed by Stego Industries, LLC, (877) 464-7834 www.stegoindustries.com.

    PART 3 – EXECUTION

    3.1 PREPARATION

    A. Ensure that subsoil is approved by Architect or Geotechnical Engineer.
    1. Level and compact base material.

    3.2 INSTALLATION

    A. Install vapor barrier in accordance with ASTM E1643 and manufacturer’s instructions.
    1. Unroll Pango Wrap Termite/Vapor Barrier with the longest dimension parallel with the direction of the concrete placement and face laps away from the expected direction of the placement whenever possible.
    2. Extend Pango Wrap Termite/Vapor Barrier to the perimeter of the slab. If practicable, terminate it at the top of the slab, otherwise (a) at a point acceptable to the structural engineer or (b) where obstructed by impediments, such as dowels, water stops, or any other site condition requiring early termination of the vapor barrier. At the point of termination, seal Pango Wrap Termite/Vapor Barrier to the entire slab perimeter using Pango Claw, per manufacturer's instructions.
    3. Overlap joints a minimum of 6 inches and seal with manufacturer’s seam tape.
    4. Apply Pango Tape and Pango Claw to a clean and dry membrane
    5. Seal all penetrations (including pipes) per manufacturer’s instructions.
    6.           For interior forming applications, avoid the use of non-permanent stakes driven through vapor barrier.  Use blunt-end and/or threaded nail stakes (screed pad posts) and insert them into Beast Foot. Ensure Beast Foot’s peel-and-stick adhesive base is fully adhered to the vapor barrier
    7.           If non-permanent stakes must be driven through vapor retarder, repair as recommended by vapor retarder manufacturer.
    8. Use reinforcing bar supports with base sections that eliminate or minimize the potential for puncture of the vapor barrier.
    9. For vapor barrier-safe concrete screeding applications, install Beast Screed (vapor barrier-safe screed system) per manufacturer’s instructions prior to placing concrete.
    10. Repair damaged areas by cutting patches of Pango Wrap Termite/Vapor Barrier, overlapping damaged area a minimum of 6 inches and taping all sides with Pango Tape.

    END OF SECTION

技術規格
  • 唯一參考Stego008
  • 產品系列Thermal and Moisture Protective Products
  • 產品組合Pango Wrap Termite and Vapor Barrier
  • 類型对象(单个对象)
  • 發佈日期2021-01-28
  • 版本號1
相關
  • 主材料聚乙烯
  • 設計國家/地區美國
  • 製造國家/地區美國
分類
  • BIMobject 類別建筑材料 - Waterproofing & Membranes
  • CSI MasterFormat 2014 代碼31 31 16
  • CSI MasterFormat 2014 標題Termite Control

發售地區

北美 大洋洲 南美洲
伯利茲
新西蘭
智利
加拿大
澳洲
秘魯
千里達和多巴哥
危地馬拉
古巴
哥斯達黎加
多米尼克
多米尼加共和國
安圭拉
安提瓜和巴布達
尼加拉瓜
巴哈馬
巴巴多斯
巴拿馬
庫拉索
格林納達
格陵蘭島
法屬聖馬丁
波多黎各
洪都拉斯
海地
牙買加
特克斯和凱科斯群島
瓜德羅普
百慕達
美國
美屬維爾京群島
聖基茨和尼維斯
聖巴泰勒米
聖文森與格瑞那丁
聖皮埃爾和密克隆群島
聖盧西亞
英屬維爾京群島
荷屬聖馬丁
荷蘭加勒比區
蒙塞拉特島
薩爾瓦多
開曼群島
阿魯巴
馬提尼克
墨西哥