发布您的产品
Pushtronic concealed thermostatic mixer ¾“ with 2-way diverter 390 4231 1

Pushtronic concealed thermostatic mixer ¾“ with 2-way diverter 390 4231 1

Pushtronic concealed thermostatic mixer ¾" For 3 outlets Complete with concealed unit With pushtronic user comfort 4 different buttons included With volume control Cover plate 120 mm x 396 mm Hot water safety function at 38°C Not compatible with instant water heaters Material: brass Surface: chrome
技术规格
  • 唯一参考390_4231_1
  • 产品系列Sensual Rain
  • 产品组Shower mixers
  • 类型对象(单个对象)
  • 发布日期2021-11-11
  • 版本号1
  • 高度 (mm)200
  • 宽度 (mm)145
  • 深度 (mm)53
相关
  • 主材料黄铜
  • 次要材料
  • 设计国家/地区Germany
  • 制造国家/地区Germany
  • 净重 (Kg)4.15
分类
  • BIMobject 类别卫生 - 龙头/水龙头/铜器
  • IFC 分类卫浴终端
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20_87_09
  • Uniclass 2015 说明Bath taps
  • OmniClass 编号23-31 11 00
  • OmniClass 标题Faucets
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City