發佈您的產品
Rockton™ Luxury Height® 12" Rough-In Toilet with Dual Force® Flushing Technology

Rockton™ Luxury Height® 12" Rough-In Toilet with Dual Force® Flushing Technology

The Rockton toilet with Dual Force technology delivers precision engineered performance and meets strict water conservation standards, providing years of trouble-free operation. The geometric tank design echoes contemporary style in any bath or powder room.

  • Dual Force technology allows the choice of .8 gallon flush for liquid or light waste. The 1.6 gallon flush is for bulk or solid waste
  • Dual Force technology can save the average family of 4 up to 24,000 gallons of water per year with the .8 gallon option
  • Two-button actuator provides easy-to-use flushing options
  • Crafted of Grade A vitreous china to provide a durable, non-porous product with a hard, glossy finish
  • A sanitary guard helps prevent liquid from getting under the tank
  • Elongated bowl has an extended rim length for comfortable use by adults
  • Leadership in Energy and Environmental Design (LEED) compliant
  • Conforms to ASME A112.19.2/CSA B45.1 National Consensus Standards
  • Meets strict flushing performance guidelines established by the EPA (Environmental Protection Agency) WaterSense program
技術規格
  • 唯一參考sterling-402088
  • 產品系列Water Operated Water Closets
  • 產品組合Rockton™
  • 類型对象(单个对象)
  • 發佈日期2017-01-25
  • 版本號1
分類
  • BIMobject 類別卫生 - 洗手間

發售地區

北美
美國