發佈您的產品
Product image
合集圖示

Csaba Series 的 Stern Engineering

CSABA Series: Electronic automatic faucet.

Touchless faucet. Matching touch-free soap dispenser is available. Tall version for counter top sink is available. Csaba 2-in-1 that includes both automatic soap dispenser and automatic faucet in the same unit is available and perfect for retrofit projects.

For cold or premixed water.

Powered by IP67 Dual power input box connected with power splitter to 12V transformer.

Integrated back up system to be used with 9V lithium battery enabling the faucet to be used normally in case of power failure.

Chrome plated body, other finishes available.

Activated by concealed sensor built into the spout. Filter included.

Sensor includes a low battery indicator.

Adjustable settings by remote control: sensor range, security time, delay in, delay out, on-off and reset to factory settings.

合集包含

10 產品