發佈您的產品
Premium EASYMATIC Z4/K
Premium EASYMATIC Z4/K

    Premium EASYMATIC Z4/K

    Premium Easymatic movable wall, parking position Z4/K – Perfect in form and function. The Nüsing company, with its policy of continuous R+D work, has positioned a state-of –the-art and reliable product in the movable wall sector of the market. It’s up to you whether you use the whole room as a single, large unit, or sub-divide it into smaller rooms, which then can all be used at the same time. To ensure that rooms can be used without noise disturbance, our walls can be made with sound reduction values of up to 57 dB. Nüsing walls are suspended from a ceiling track and are easy and quick to operate.
    技術規格
    • 唯一參考Premium_Easymatic_Z4K
    • 產品系列Dividing
    • 產品組合Movable Walls
    • 類型对象(单个对象)
    • 發佈日期2017-06-01
    • 版本號1
    相關
    • 主材料三聚氰胺
    • 次要材料刨花板
    • 設計國家/地區德國
    • 製造國家/地區德國
    分類
    • BIMobject 類別墙壁 - Folding & Moving Walls
    • IFC 分類墙壁
    • CSI MasterFormat 2014 代碼10 22 00
    • CSI MasterFormat 2014 標題Partitions
    • OmniClass 編號23-15 11 17 13
    • OmniClass 標題Folding Panel Partitions
    • CSI UniFormat II 代碼C10
    • CSI UniFormat II 標題INTERIOR CONSTRUCTION

    發售地區

    欧洲
    丹麥
    俄羅斯
    冰島
    匈牙利
    奧地利
    德國
    拉脫維亞
    挪威
    法國
    法羅群島
    波蘭
    瑞典
    芬蘭
    英國