我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

Tapiflex Excellence 80

唯一参考号: TA-TAP-EXC4
品牌: Tarkett
产品系列: Flooring
产品组: Heterogeneous vinyl
宽度 (毫米): 200
发布日期: 2018-09-26
版本号: 1
类型: 对象(单个对象)
下载 (7)
The new Tapiflex Excellence 80 is an extremely durable AND acoustic vinyl flooring solution for heavy traffic applications. Thanks to its high-density foam backing, it offers an excellent sound reduction (19dB), good underfoot comfort and easy rollability, while offering a durable resistance to indentation (0,08mm). Being the largest colour and design range on the market, you can mix and match among the attractive and innovative hues and patterns to create unique ambiences. Tapiflex Excellence 80 is treated with our trademarked Top Clean XP surface protection for extreme durability and cost-effective maintenance. Also available as tiles and in compact version with Acczent Excellence 80, this collection is part of a fully-integrated solution including wall coverings, wetroom options and accessories.

  • 127 stunning colours & designs with matt finish
  • 19dB sound reduction
  • Improved traffic resistance, with 0,80mm wear layer
  • 25% cost reduction in maintenance & cleaning
  • Full Floor, Wall & Stairs coordination
  • 100% phthalate free


材料(主): Vinyl
材料(次): Vinyl
设计于: France
制造于: France

BIMobject类别: 地板 - Vinyl
IFC分类: Building Element
UNSPSC名称: Flooring
UNSPSC代码: 301617
Uniclass 1.4 代码: L53
Uniclass 1.4 描述: Floor coverings, claddings, linings
Uniclass 2.0 代码: SS-20-42
Uniclass 2.0 描述: Floor Covering And Finishing Systems
Uniclass 2015 代码: Ss_30_42
Uniclass 2015 描述: Floor covering and finishing systems
NBS Reference 代码: 20-42
NBS Reference 描述: Floor Covering And Finishing Systems
OmniClass编号: 23-15 17 15 13
OmniClass标题: Plastic Flooring
这个产品提供于:
Europe
  • France

BIMobject®