發佈您的產品
Fireframes SG Curtainwall® Series
Fireframes SG Curtainwall® Series
Fireframes SG Curtainwall® Series
Fireframes SG Curtainwall® Series

    Fireframes SG Curtainwall® Series

    Fireframes SG Curtainwall® Series allows design professionals to create large, fire-rated glazed walls with the smooth, monolithic appearance of a structural silicone glazed system. Featuring a patented toggle retention system that allows for rapid installation of fire-rated Pilkington Pyrostop® glass while being completely hidden once installed.

    • ire ratings of 45, 60 and 120 minutes with required hose stream test
    • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall (60 and 120 minutes)
    • Compatible with full-lite doors from TGP available in single leaf or double leaf design (see Fireframes® Designer Series or Fireframes® Heat Barrier Series)
    • Air and water pressure tested and approved for exterior use
    • Durable steel profiles ensure low maintenance system
    • Silicone sealed for smooth monolithic appearance, no pressure plates or caps
    • Shear block fabrication system
    • Easy installation using unique toggle retention system
    • Captured option available (perimeter, 2-sided, or other design-based configurations)
    • Frames supplied "K-D" (knock-down) ready for installation
    • Finish painted at the factory to match desired color scheme
    • Incorporates large individual panes of Pilkington Pyrostop fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent interlayers
    規格
    • Contact TGP for glass sizing information at tgp.sales@allegion.com.

    技術規格
    • 唯一參考fireframes-sg-curtainwall
    • 產品系列Fireframes
    • 產品組合SG Curtainwall® Series
    • 類型对象(单个对象)
    • 發佈日期2025-05-06
    • 版本號1
    相關
    • 設計國家/地區美國
    • 製造國家/地區美國
    分類
    • BIMobject 類別墙壁 - 幕墙

    發售地區

    亚洲 南美洲 北美 非洲
    也門
    厄瓜多爾
    加拿大
    埃及
    伊拉克
    哥倫比亞
    美國
    卡塔爾
    圭亞那
    土耳其
    委內瑞拉
    巴勒斯坦
    巴拉圭
    巴林
    巴西
    沙地阿拉伯
    智利
    科威特
    烏拉圭
    約旦
    玻利維亞
    阿拉伯聯合酋長國
    秘魯
    阿曼
    阿根廷
    黎巴嫩