發佈您的產品
EcoPower® High-Efficiency Concealed Urinal Flush Valve 4"x4" - 0.5 GPF (V.B. Set) (Top Spud)

EcoPower® High-Efficiency Concealed Urinal Flush Valve 4"x4" - 0.5 GPF (V.B. Set) (Top Spud)

Engineered to require no electricity or routine battery replacement, EcoPower technology is the perfect marriage of hands-free operation, low maintenance, easy installation and ecology.
規格
  • Concealed Flush Valve with 3/4" angle stop and 3/4" Vacuum Breaker Set

    4" x 4" Stainless Steel cover plate with tamper proof screws

    Hydropower self-generating system

    0.5 GPF

    Adjustable tail piece connection

    Neutral rough

    Manual flush override

    Self Adjusting detection range

    6-second detection time with 3-second flush delay

    Automatic maintenance flush after 12 hours of inactivity

    For Urinal with 3/4" top spud inlet

    ADA Compliant

    residential

    #SS

    Stainless Steel

技術規格
  • 唯一參考TEU3LA12-ecopowerreg-high-efficiency-concealed-urinal-flush-valve-4x4-05-gpf-vb-set-top-spud
  • 類型对象(单个对象)
  • 發佈日期2022-09-09
  • 版本號1
分類
  • BIMobject 類別管道 - 阀门

發售地區

南美洲 北美
厄瓜多爾
美國
哥倫比亞
墨西哥
圭亞那
委內瑞拉
巴拉圭
巴西
智利
法屬圭亞那
烏拉圭
玻利維亞
福克蘭群島(即馬爾維納斯群島)
秘魯
蘇里南
阿根廷