發佈您的產品
Multiarenas in wood & steel Agorespace First MB3 450
Multiarenas in wood & steel Agorespace First MB3 450
Multiarenas in wood & steel Agorespace First MB3 450
Multiarenas in wood & steel Agorespace First MB3 450
Multiarenas in wood & steel Agorespace First MB3 450
Multiarenas in wood & steel Agorespace First MB3 450
    Unisport

    Multiarenas in wood & steel Agorespace First MB3 450

    Agorespace from Unisport is a multiarena that engages everyone, regardless of age, and provides a better and inclusive local environment. It is a nearby sports facility designed to accommodate up to 8 different sports, making the facility versatile and adaptable to individual needs and circumstances.

    Agorespace multiarena is extremely durable and features a highly secure construction to prevent injuries and vandalism. The multiarena is also equipped with vibration dampeners to minimize noise levels for nearby residences.

    規格
    • Size: 30m x 15 m

    技術規格
    • 唯一參考multiarenas-in-wood-steel-agorespace-first-mb3-450
    • 產品系列Outdoor activities
    • 產品組合Multiarenas
    • 類型对象(单个对象)
    • 發佈日期2024-01-18
    • 版本號1
    相關
    • 主材料木头
    • 次要材料不锈钢
    分類
    • BIMobject 類別运动和娱乐 - 体育场座位

    發售地區

    欧洲
    丹麥
    挪威
    瑞典
    芬蘭