发布您的产品
Cabinet Max Curve
ABA Skol

Cabinet Max Curve

The Max modules are available in varnished birch plywood or white lacquered MDF. The top plate is always in laminate. The modules are available in different sizes and different shapes. The specified heights include wheels, legs or socket, which is choosen when ordering. Max is a unique storage system specially developed and adapted for preschool requirements. The system also includes corner modules, T-modules and curves so you can create the natural room-in-room. There are several accessories for the back of the modules such as whiteboard with magnet, flannel and mirror. Other accessories are for example storage boxes, drawers, doors and colored surfaces.
规格
  • Ecolabeled by the Nordic Swan. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
技术规格
  • 唯一参考6413601
  • 产品系列Storage
  • 产品组合Max
  • 类型对象(单个对象)
  • 发布日期2019-06-12
  • 版本号1
  • 高度 (mm)800
  • 宽度 (mm)760
  • 深度 (mm)760
相关
  • 主材料木头
  • 次要材料层压板
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Kg)20
分类
  • BIMobject 类别家具 - 货架和存储
  • IFC 分类家具
  • UNSPSC 名称Cabinets
  • UNSPSC 代码30161801
  • Uniclass 2015 代码EF_40_30
  • Uniclass 2015 说明Furnishings
  • CSI MasterFormat 2014 代码12 50 00
  • CSI MasterFormat 2014 标题Furniture
  • OmniClass 编号23-21 25 11 13
  • OmniClass 标题Classroom Furniture
  • CSI UniFormat II 代码E2020
  • CSI UniFormat II 标题Movable Furnishings

发售地区

欧洲
丹麦
冰岛
挪威
瑞典
芬兰