发布您的产品
Cabinet Astrid 6 drawers 6 ledges 6 shelves, Birch
ABA Skol

Cabinet Astrid 6 drawers 6 ledges 6 shelves, Birch

Astrid storage series consist of several different modules on wheels or socket. Body of chipboard with laminate surface in three different colors: birch, light grey or white. The drawers have high pressure laminated fronts which come in 9 different colors.
规格
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
技术规格
  • 唯一参考7032700
  • 产品系列Storage
  • 产品组合Astrid
  • 类型对象(单个对象)
  • 发布日期2019-10-09
  • 版本号1
  • 高度 (mm)820
  • 宽度 (mm)1200
  • 深度 (mm)420
相关
  • 主材料木头
  • 次要材料层压板
  • 设计国家/地区瑞典
  • 制造国家/地区拉脱维亚
  • 净重 (Kg)63
分类
  • BIMobject 类别家具 - 货架和存储
  • IFC 分类家具
  • UNSPSC 名称Cabinets
  • UNSPSC 代码30161801
  • Uniclass 2015 代码EF_40_30
  • Uniclass 2015 说明Furnishings
  • CSI MasterFormat 2014 代码12 50 00
  • CSI MasterFormat 2014 标题Furniture
  • OmniClass 编号23-21 25 11 13
  • OmniClass 标题Classroom Furniture
  • CSI UniFormat II 代码E2020
  • CSI UniFormat II 标题Movable Furnishings

发售地区

欧洲
丹麦
冰岛
挪威
瑞典
芬兰