发布您的产品
Dark Gray or Light Blue PVC Coated GUAL Conduit Outlet Box, 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", Ductile Iron, Zinc Plated
ABB

Dark Gray or Light Blue PVC Coated GUAL Conduit Outlet Box, 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", Ductile Iron, Zinc Plated

Features
•Grade 60-45-10 ductile iron bodies and cast aluminum covers
•Nominal .002 in. (2 mil) blue urethane coating on both interior and exterior and nominal .040 in. (40 mil) PVC coating bonded to exterior
•All hubs have a minimum of five full threads, integral bushing and pressure-sealing sleeves
•All units furnished with internal grounding screw and ship complete with aluminum cover with O-ring gasket
•Explosion-proof, dust-ignition-proof, raintight and suitable for use in the following environments. (1) Class I, Division 1 & 2, Groups C & D; (2) Class II, Division 1, Groups E, F, G; (3) Class III, Division 1 & 2; (4) NEMA 3, 4, 7 CD, 9 EFG.

Application
•GUA series conduit boxes are installed in hazardous locations to protect conductors and act as pull and splice box.
•Provide access to conductors for maintenance and future system changes
•Mounting outlets for fixtures, with proper covers
•To change direction in rigid conduit systems
•Join two or more pieces of conduit long runs
技术规格
  • 唯一参考tnb-007
  • 产品系列Electronics
  • 产品组合Conduits
  • 类型对象(单个对象)
  • 发布日期2022-03-14
  • 版本号1
分类
  • BIMobject 类别电子 - Installations

发售地区

亚洲 非洲 南美洲 大洋洲 北美