发布您的产品
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set
Elysian Minimal Mixer & Spout Set

    Elysian Minimal Mixer & Spout Set

    4.6 星(最高 5 星)4.6(5 评价)

    Infiniti Technology is all about interchangeable tapware. It has been specifically manufactured to provide the option to have your finish and handle style changed after installation without compromising your existing waterproofing or tiling.

    Enabling superb versatility, the Elysian Minimal uses innovative ceramic cartridge technology. The mixer’s smooth, sophisticated design incorporates precise temperature and pressure control that’ll help enhance the functionality of your bathroom space.

    技术规格
    • 唯一参考elysian-minimal-mixer-and-spout-set
    • 产品系列Tapware
    • 产品组合Elysian
    • 类型集合(多个对象)
    • 发布日期2024-02-15
    • 版本号1
    • 高度 (mm)119
    • 宽度 (mm)60
    • 深度 (mm)259
    相关
    • 主材料黄铜
    • 设计国家/地区澳大利亚
    • 制造国家/地区中国
    • 净重 (Kg)1.37
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类流量控制器
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • OmniClass 编号23-31 11 15 11
    • OmniClass 标题Sink Cartridge Faucets